??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9135876
HELP_VARIABLE
Order Number
9135876
Nominal Length
420
Hole Spacing Size C
283.5
Hole Spacing
224.000 mm
Min.Cabinet Depth
433
Extension Loss
74
K
262.000 mm
abc
112.450 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D